Monitor Arm (Pole For installation ) EA764AG-28

Monitor Arm (Pole For installation ) EA764AG-28
【Product Specifications】
・Material …Steel
・Accessories …Display mounting screw(M4×10)
・Moveable Range …Screen Spin (rotation):360°,Screen Left and right. (pan):180°,Screen The top and the bottom (tilt):180°
・Suitable Size…24 press
・Load Capacity …10kg
・Arm Length …183 to 203mm
・Suitable Pole Dia. …40 to 60mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA764AG-28

Part Number
EA764AG-28
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

138.50 €

1 6 Days

Loading...

  1. 1

This page is Monitor Arm (Pole For installation ) EA764AG-28, part number EA764AG-28.
You can find the detail information about specifications and dimensions on part number EA764AG-28.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360