Shortron / Illuminated Emergency Stop

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FRVKLOO

Illuminated Emergency-Stop FRVKLOO

Product Information


 

Drawing


 

Specification

• Category: Emergency-Stops
• Series: SHORTRON
• Panel cut-out: Ø 22.3 mm
• Mounting depth: 25 mm
• Degree of protection: IP65 / IP67
• Illumination: Yes
• Contact equipment: 2NC
• Connection type: Faston terminals 2.8x0.8 mm
• Colour: yellow
• Component colour: front bezel
• Colour 2: red
• Component colour 2: mushroom head
• Shape: round
• Positive opening: acc. to EN60947-5-1
• Operating temperature: -25°C ... 70°C
• Mechanical life: 50,000
• Electrical life: 50,000 at rated load
• Lamp socket: none, with integrated 3 mm LED
• Storage temperature: -40°C ... 80°C
• Foolproof: Yes
• Switching position indicator: Yes
• Release: twist right or left
• Contact material: AgNi
Part Number
FRVKLOO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

-

3 Quote 10

Loading...

  1. 1

This page is Shortron / Illuminated Emergency Stop, part number FRVKLOO.
You can find the detail information about specifications and dimensions on part number FRVKLOO.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360