Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MINI-MCR-2-TC-UI-PT
Input Type | Thermocouple | Response Speed(ms) | 400 | Conversion accuracy(%FS) | E, J, K, N, T, L, U, M, L: 0.1 / B, R, S, A1, A2, A3: 0.2 |
---|---|---|---|---|---|
Number of Outputs(Point) | 1 | Power Supply | DC | Voltage(V) | 9.6 to 30 |
Standard | UL | Dimension length(mm) | 120.5 | Dimension width(mm) | 6.2 |
Dimension thickness(mm) | 110.5 | Product name | Converter for thermocouple measurement | Input range - temperature(°C) | -250°C to 2,500°C |
Output format | Voltage/current | Output range - voltage(V) | Maximum: 0 to 10.5 | Output range - current(mA) | Maximum: 0 to 21 |
Connection method | Push-in type | Setting method | DIP switch / PC / NFC | Supplement | Input and output can be changed arbitrarily based on settings. |