Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
825806300160000 |
825806300270000 |
825806400160000 |
825806400270000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Cable bundle Ø (mm) | Color | |
---|---|---|---|---|---|---|---|
21.70 € | 1 | Available | 2 Days | 10 | 16 | Black | |
28.36 € | 1 | Available | 2 Days | 10 | 27 | Black | |
21.70 € | 1 | Available | 2 Days | 10 | 16 | Grey | |
28.36 € | 1 | Available | 2 Days | 10 | 27 | Grey |
Loading...
Length(m) | 2 | Temperature range | -60 to +110 °C | Material | PP |
---|---|---|---|---|---|
Form | HWPP |