PC Enclosure accessories - Lock Insert【1 to 2 pieces】

PC Enclosure accessories - Lock Insert

Click image to view enlarged image

Part number:

Still undefined. 14 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Model

RoHS?Minimum order quantity
7 mm square
10
1 pieces
8 mm square
10
1 pieces
7 mm triangular
10
1 pieces
8 mm triangular
10
1 pieces
Screwdriver
10
1 pieces
Daimler insert
10
1 pieces
3 mm double-bit
10
1 pieces
Fiat
10
1 pieces
Lock insert
10
1 pieces
Push-button insert
10
1 pieces
Push-button and lock insert
10
1 pieces
6.5 mm triangular (CNOMO)
10
1 pieces
For Semi-cylinder
10
1 pieces
For Semi-cylinder
-
1 packs

2 pieces

Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
3.35 €
( 3.99 € )
7 working days
3.35 €
( 3.99 € )
7 working days
3.35 €
( 3.99 € )
7 working days
3.35 €
( 3.99 € )
7 working days
3.22 €
( 3.83 € )
7 working days
3.35 €
( 3.99 € )
7 working days
3.13 €
( 3.72 € )
7 working days
3.35 €
( 3.99 € )
7 working days
11.13 €
( 13.24 € )
7 working days
6.33 €
( 7.53 € )
7 working days
13.76 €
( 16.37 € )
7 working days
3.35 €
( 3.99 € )
7 working days
24.92 €
( 29.65 € )
7 working days
54.16 €
( 64.45 € )
7 working days