Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4638800
RAL-number | 7035 | Degree of protection (IP) | Other | Colour | Grey |
---|---|---|---|---|---|
Material | Steel | Type of surface | With powder coating |
This page is PS Utility lectern, for door width 800mm, part number 4638800.
You can find the detail information about specifications and dimensions on part number 4638800.