• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Accessory For Filter Fan - Rotation Speed Controller

Accessory For Filter Fan - Rotation Speed Controller

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 3120200

Brand: RITTAL

Price: 191.89

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3120200

Part Number
3120200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

191.89 €

1 Available 7 Days 10

Loading...

  1. 1

Basic information

Colour Grey Height(mm) 90.5 Width(mm) 105
Depth(mm) 60.2 Degree of protection (IP) Other Number of phases 3
Method of operation Turn button (knob) Switching contact true Power control step less true
With temperature sensor true Basic element without cover true

This page is Accessory For Filter Fan - Rotation Speed Controller, part number 3120200.
You can find the detail information about specifications and dimensions on part number 3120200.

Tech Support