SK Spare filter mat, for Thermoelectric coolers【5 Pieces Per Package】

SK Spare filter mat, for Thermoelectric coolers

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 3201050

Brand: RITTAL

Price: 11.35

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3201050

Part Number
3201050
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

11.35 €

5 Pieces Per Package

1 pack Available 7 Days 10

Loading...

  1. 1

Basic information

Material Chemical fibres Width(mm) 90 Depth(mm) 8
Height(mm) 106 Colour White With filter mat true
EMC-version false

This page is SK Spare filter mat, for Thermoelectric coolers, part number 3201050.
You can find the detail information about specifications and dimensions on part number 3201050.

Tech Support