BLINKING BEACON BM 827

BLINKING BEACON BM 827

Click on this image to zoom in.

Click on this image to zoom in.

  • 82710075, 82710077, 82710078
  • 82720075, 82720077, 82720078
  • 82730075, 82730077, 82730078
  • 82740075, 82740077
  • 82750075, 82750077

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
82710075
82710077
82710078
82720075
82720077
82720078
82730075
82730077
82730078
82740075
82740077
82750075
82750077
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSElectricity consumption Colour of lamp hood

103.30 €

1 3 Days 103Red

103.30 €

1 3 Days 100.6Red

103.30 €

1 3 Days 100.35Red
-

103.30 €

1 3 Days 100.35Blue
-

103.30 €

1 3 Days 100.35Green
-

103.30 €

1 3 Days 100.35Green

103.30 €

1 3 Days 103Yellow

103.30 €

1 3 Days 100.6Yellow

103.30 €

1 3 Days 100.35Yellow
-

103.30 €

1 3 Days 100.35Clear
-

103.30 €

1 3 Days 100.35Clear
-

103.30 €

1 3 Days 100.35Clear
-

103.30 €

1 3 Days 100.35Blue

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Voltage type AC/DC Power 25
Lamp holder BA15d Lamp type Incandescent lamp Degree of protection (IP) IP65

Tech Support