Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10900068 |
10900075 |
10900077 |
10901068 |
10901075 |
10901077 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal voltage | Type of current | Function | |
---|---|---|---|---|---|---|---|---|---|
64.08 € | 1 | 3 Days | 10 | 230 | AC | Continuous tone | |||
58.60 € | 1 | 3 Days | 10 | 24 | AC/DC | Continuous tone | |||
64.08 € | 1 | 3 Days | 10 | 115 | AC/DC | Continuous tone | |||
64.08 € | 1 | 3 Days | 10 | 230 | AC | Pulse tone | |||
58.60 € | 1 | 3 Days | 10 | 24 | AC/DC | Pulse tone | |||
64.08 € | 1 | 3 Days | 10 | 115 | AC/DC | Pulse tone |
Loading...
Loudness(dB) | 80 | Electricity consumption | 0.025 | Mounting method | Built-in |
---|---|---|---|---|---|
Material housing | Plastic | Colour housing | Black | Degree of protection (IP) | IP65 |
Built-in transformer | False |