Manufacturer part number: 11900455
Brand: WERMA
Price: 71.71 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11900455
Loudness(dB) | 90 | Nominal voltage | 24 | Electricity consumption | 0.025 |
---|---|---|---|---|---|
Type of current | DC | Mounting method | Built-in | Material housing | Plastic |
Colour housing | Grey | Degree of protection (IP) | IP30 | Function | Other |
Built-in transformer | False |
This page is ELECTR. BUZZER EM 119, part number 11900455.
You can find the detail information about specifications and dimensions on part number 11900455.