FLASHING BEACON BM 202

FLASHING BEACON BM 202

Click on this image to zoom in.

Click on this image to zoom in.

  • 20210055, 20210067, 20210068
  • 20220055, 20220067, 20220068
  • 20230055, 20230067, 20230068, 20240055, 20240067, 20240068, 20250055, 20250067, 20250068

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
20210055
20210067
20210068
20220055
20220067
20220068
20230055
20230067
20230068
20240055
20240067
20240068
20250055
20250067
20250068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Colour of lamp hood

88.65 €

1 3 Days 10240.1DCRed

88.65 €

1 3 Days 101150.02ACRed

79.56 €

1 3 Days 102300.03ACRed
-

94.52 €

1 3 Days 10240.1DCGreen
-

94.52 €

1 3 Days 101150.1ACGreen
-

85.39 €

1 3 Days 102300.1ACGreen

88.65 €

1 3 Days 10240.1DCYellow

88.65 €

1 3 Days 101150.02ACYellow

79.56 €

1 3 Days 102300.03ACYellow
-

94.52 €

1 3 Days 10240.1DCClear
-

94.52 €

1 3 Days 101150.1ACClear
-

85.39 €

1 3 Days 102300.1DCClear
-

94.52 €

1 3 Days 10240.1DCBlue
-

94.52 €

1 3 Days 101150.1DCBlue
-

85.39 €

1 3 Days 102300.1DCBlue

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Lamp type Other Material housing Plastic
Degree of protection (IP) IP65

Tech Support