Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
81710054 |
81710055 |
81710067 |
81710068 |
81730054 |
81730055 |
81730067 |
81730068 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|---|---|
100.91 € | 1 | 3 Days | 10 | 12 | - | DC | Red | |||
100.91 € | 1 | 3 Days | 10 | 24 | 0.125 | DC | Red | |||
100.91 € | 1 | 3 Days | 10 | 115 | 0.022 | AC | Red | |||
90.03 € | 1 | 3 Days | 10 | 230 | 0.035 | AC | Red | |||
100.91 € | 1 | 3 Days | 10 | 12 | - | DC | Yellow | |||
100.91 € | 1 | 3 Days | 10 | 24 | 0.125 | DC | Yellow | |||
98.40 € | 1 | 3 Days | 10 | 115 | 0.022 | AC | Yellow | |||
90.03 € | 1 | 3 Days | 10 | 230 | 0.035 | AC | Yellow |
Loading...
Mounting Method | Built-in | Power | 20 | Lamp type | Xenon |
---|---|---|---|---|---|
Material housing | Plastic | Degree of protection (IP) | IP65 |