FLASHING BEACON RM 209

FLASHING BEACON RM 209

Click on this image to zoom in.

Click on this image to zoom in.

  • 20912055, 20912067, 20912068
  • 20932055, 20932067, 20932068
  • 20942055, 20942067, 20942068
  • 20952055, 20952067, 20952068

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
20912055
20912067
20912068
20932055
20932067
20932068
20942055
20942067
20942068
20952055
20952067
20952068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Colour of lamp hood

90.81 €

1 3 Days 10240.1DCRed

90.81 €

1 3 Days 101150.02ACRed

81.81 €

1 3 Days 102300.03ACRed

90.81 €

1 3 Days 10240.1DCYellow

88.33 €

1 3 Days 101150.02ACYellow

81.81 €

1 3 Days 102300.03ACYellow
-

96.61 €

1 3 Days 1024-DCClear
-

96.61 €

1 3 Days 10115-ACClear
-

90.12 €

1 3 Days 10230-ACClear
-

96.49 €

1 3 Days 1024-DCBlue
-

96.49 €

1 3 Days 10115-ACBlue
-

85.17 €

1 3 Days 10230-ACBlue

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Lamp type Other Material housing Plastic
Degree of protection (IP) IP65

Tech Support