Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21912055 |
21912067 |
21912068 |
21932055 |
21932067 |
21932068 |
21942055 |
21942067 |
21942068 |
21952055 |
21952067 |
21952068 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal voltage | Electricity consumption | Type of current | Lamp type | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|---|---|---|
99.17 € | 1 | 3 Days | 10 | 24 | 0.1 | DC | Other | Red | |||
99.17 € | 1 | 3 Days | 10 | 115 | 0.02 | AC | Other | Red | |||
89.50 € | 1 | 3 Days | 10 | 230 | 0.03 | AC | Other | Red | |||
99.17 € | 1 | 3 Days | 10 | 24 | 0.1 | DC | Other | Yellow | |||
99.17 € | 1 | 3 Days | 10 | 115 | 0.02 | AC | Other | Yellow | |||
89.50 € | 1 | 3 Days | 10 | 230 | 0.03 | AC | Other | Yellow | |||
- | 105.32 € | 1 | 3 Days | 10 | 24 | - | DC | Other | Clear | ||
- | 102.45 € | 1 | 3 Days | 10 | 115 | - | AC | Other | Clear | ||
- | 93.08 € | 1 | 3 Days | 10 | 230 | - | AC | Other | Clear | ||
- | 102.45 € | 1 | 3 Days | 10 | 24 | 0.5 | DC | - | Blue | ||
- | 105.32 € | 1 | 3 Days | 10 | 115 | 0.5 | AC | - | Blue | ||
- | 93.08 € | 1 | 3 Days | 10 | 230 | 0.5 | AC | - | Blue |
Loading...
Mounting Method | Surface mounting | Material housing | Plastic | Degree of protection (IP) | IP65 |
---|
Configure
Basic Attributes
Nominal voltage
Electricity consumption
Type of current
Lamp type
Colour of lamp hood
Filter by CAD data type
Filter by standard shipping days
Optional Attributes