Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Colour | Voltage type | |
---|---|---|---|---|---|---|---|---|
- | 81.93 € | 1 | 3 Days | 10 | Red | DC | ||
78.12 € | 1 | 3 Days | 10 | Red | DC | |||
66.33 € | 1 | 3 Days | 10 | Red | AC | |||
60.75 € | 1 | 3 Days | 10 | Red | AC | |||
86.29 € | 1 | 3 Days | 10 | Red | DC | |||
- | 81.93 € | 1 | 3 Days | 10 | Green | DC | ||
78.12 € | 1 | 3 Days | 10 | Green | DC | |||
66.33 € | 1 | 3 Days | 10 | Green | AC | |||
60.75 € | 1 | 3 Days | 10 | Green | AC | |||
86.29 € | 1 | 3 Days | 10 | Green | DC | |||
- | 81.93 € | 1 | 3 Days | 10 | Yellow | DC | ||
78.12 € | 1 | 3 Days | 10 | Yellow | DC | |||
66.33 € | 1 | 3 Days | 10 | Yellow | AC | |||
60.75 € | 1 | 3 Days | 10 | Yellow | AC | |||
86.29 € | 1 | 3 Days | 10 | Yellow | DC | |||
- | 81.93 € | 1 | 3 Days | 10 | Clear | DC | ||
78.12 € | 1 | 3 Days | 10 | Clear | DC | |||
66.33 € | 1 | 3 Days | 10 | Clear | AC | |||
60.75 € | 1 | 3 Days | 10 | Clear | AC | |||
86.29 € | 1 | 3 Days | 10 | Clear | DC | |||
78.12 € | 1 | 3 Days | 10 | Blue | DC | |||
66.33 € | 1 | 3 Days | 10 | Blue | AC | |||
60.75 € | 1 | 3 Days | 10 | Blue | AC | |||
86.29 € | 1 | 3 Days | 10 | Blue | DC |
Loading...
Colour housing cover | Without housing | Degree of protection (IP) | IP54 | Outer diameter | 70 |
---|---|---|---|---|---|
Lamp type | Other | Function | Flash light |