Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
44101055 |
44101068 |
44103055 |
44103068 |
44111055 |
44111068 |
44113055 |
44113068 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour housing | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|---|---|---|
379.39 € | 1 | 3 Days | 10 | 60 | 0.25 | DC | Red | Red | |||
474.13 € | 1 | 3 Days | 10 | 230 | 0.035 | AC | Red | Red | |||
379.39 € | 1 | 3 Days | 10 | 60 | 0.25 | DC | Red | Red | |||
474.13 € | 1 | 3 Days | 10 | 230 | 0.035 | AC | Red | Red | |||
379.39 € | 1 | 3 Days | 10 | 60 | 0.25 | DC | Grey | - | |||
474.13 € | 1 | 3 Days | 10 | 230 | 0.035 | AC | Grey | - | |||
379.39 € | 1 | 3 Days | 10 | 60 | 0.25 | DC | Grey | - | |||
474.13 € | 1 | 3 Days | 10 | 230 | 0.035 | AC | Grey | - |
Loading...
Loudness(dB) | 110 | Mounting method | Surface mounting | Lamp type | Xenon |
---|---|---|---|---|---|
Degree of protection (IP) | IP66 | Type of optical signal | Flash light | Type of acoustic signal | Other |
Configure