Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
69130055 |
69130068 |
69140055 |
69140068 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Voltage type for actuating | Rated operating voltage Ue | Function flashlight | Function continuous light | Function acoustic | |
---|---|---|---|---|---|---|---|---|---|---|---|
177.33 € | 1 | 3 Days | 10 | AC/DC | 24 | True | False | False | |||
177.33 € | 1 | 3 Days | 10 | AC | 230 | False | True | False | |||
209.27 € | 1 | 3 Days | 10 | AC/DC | 24 | False | True | False | |||
209.27 € | 1 | 3 Days | 10 | AC | 230 | False | True | True |
Loading...
Degree of protection (IP) | IP65 |
---|
Configure
Basic Attributes
Voltage type for actuating
Rated operating voltage Ue
Function flashlight
Function continuous light
Function acoustic
Filter by CAD data type
Filter by standard shipping days
Optional Attributes