• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

KS72 DESIGN BWM 649

KS72 DESIGN BWM 649

Product Details:

Manufacturer part number: 64900101

Brand: WERMA

Price: 137.24

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

64900101

Part Number
64900101
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

137.24 €

1 3 Days 10

Loading...

  1. 1

Basic information

Voltage type AC/DC Outer diameter 70 Lamp type None
Colour housing Black Degree of protection (IP) IP65

This page is KS72 DESIGN BWM 649, part number 64900101.
You can find the detail information about specifications and dimensions on part number 64900101.

Tech Support