LED BLINKING LIGHT ELEMENT 848

LED BLINKING LIGHT ELEMENT 848

Click on this image to zoom in.

Click on this image to zoom in.

  • 84811067, 84811068, 84811075
  • 84821067, 84821068, 84821075
  • 84831067, 84831068, 84831075
  • 84841067, 84841068, 84841075
  • 84851067, 84851068, 84851075

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
84811067
84811068
84811075
84821067
84821068
84821075
84831067
84831068
84831075
84841067
84841068
84841075
84851067
84851068
84851075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSVoltage type Colour

65.53 €

1 3 Days 10ACRed

65.53 €

1 3 Days 10ACRed

54.84 €

1 3 Days 10AC/DCRed

65.53 €

1 3 Days 10ACGreen

65.53 €

1 3 Days 10ACGreen

54.84 €

1 3 Days 10AC/DCGreen

65.53 €

1 3 Days 10ACYellow

65.53 €

1 3 Days 10ACYellow

54.84 €

1 3 Days 10AC/DCYellow

97.03 €

1 3 Days 10ACClear

97.03 €

1 3 Days 10ACClear

86.88 €

1 3 Days 10AC/DCClear

97.03 €

1 3 Days 10ACBlue

97.03 €

1 3 Days 10ACBlue

86.88 €

1 3 Days 10AC/DCBlue

Loading...

  1. 1

Basic information

Outer diameter 52 Lamp type LED Colour housing Without housing
Degree of protection (IP) IP54 Function Blinker light

Tech Support