LED BUZZER BM 420

LED BUZZER BM 420

Click on this image to zoom in.

Click on this image to zoom in.

  • 42011054
  • 42031054

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
42011054
42031054
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColour of lamp hood

116.05 €

1 3 Days 10Red

116.05 €

1 3 Days 10Yellow

Loading...

  1. 1

Basic information

Loudness(dB) 92 Nominal voltage 12 Electricity consumption 0.12
Type of current DC Mounting method Surface mounting Lamp type LED
Colour housing Black Degree of protection (IP) IP65 Type of optical signal Continuous light

Tech Support