LED BUZZER EM 150

LED BUZZER EM 150

Click on this image to zoom in.

Click on this image to zoom in.

  • 15010055, 15010067, 15010068
  • 15030055, 15030067, 15030068

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
15010055
15010067
15010068
15030055
15030067
15030068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Colour of lamp hood

68.62 €

1 3 Days 10240.05DCRed

73.14 €

1 3 Days 101150.012ACRed

73.14 €

1 3 Days 102300.012ACRed

68.62 €

1 3 Days 10240.05DCYellow

73.14 €

1 3 Days 101150.012ACYellow

73.14 €

1 3 Days 102300.012ACYellow

Loading...

  1. 1

Basic information

Loudness(dB) 80 Mounting method Built-in Lamp type LED
Colour housing Black Degree of protection (IP) IP65 Type of optical signal Continuous light

Tech Support