LED BUZZER WM 422

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42211054

Part Number
42211054
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

120.88 €

1 3 Days 10

Loading...

  1. 1

Basic information

Loudness(dB) 92 Nominal voltage 12 Electricity consumption 0.12
Type of current DC Mounting method Surface mounting Lamp type LED
Colour housing Grey Colour of lamp hood Red Degree of protection (IP) IP65
Type of optical signal Continuous light

This page is LED BUZZER WM 422, part number 42211054.
You can find the detail information about specifications and dimensions on part number 42211054.

Tech Support