LED DOUBLE FLASH BEACON BM 829

LED DOUBLE FLASH BEACON BM 829

Click on this image to zoom in.

Click on this image to zoom in.

  • 82912055, 82912068
  • 82932055, 82932068
  • 82942055, 82942068

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
82912055
82912068
82932055
82932068
82942055
82942068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Colour of lamp hood

156.68 €

1 3 Days 10240.1DCRed

178.47 €

1 3 Days 102300.12ACRed

156.68 €

1 3 Days 10240.1DCYellow

178.47 €

1 3 Days 10-0.12ACYellow

238.01 €

1 3 Days 10240.1DCClear

246.81 €

1 3 Days 102300.12ACClear

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Lamp type LED Material housing Plastic
Degree of protection (IP) IP65

Tech Support