LED EVS BEACON RM 829

LED EVS BEACON RM 829

Click on this image to zoom in.

Click on this image to zoom in.

  • 82919755, 82919768
  • 82939755, 82939768
  • 82949755, 82949768

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
82919755
82919768
82939755
82939768
82949755
82949768
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Type of current Colour of lamp hood

184.13 €

1 3 Days 1024DCRed

209.16 €

1 3 Days 10230ACRed

184.13 €

1 3 Days 1024DCYellow

209.16 €

1 3 Days 10-ACYellow

277.67 €

1 3 Days 1024DCClear

287.76 €

1 3 Days 10230ACClear

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Lamp type LED Degree of protection (IP) IP65

Tech Support