LED OBSTRUCTION LIGHT BM 280

LED OBSTRUCTION LIGHT BM 280

Click on this image to zoom in.

Click on this image to zoom in.

  • 28041055, 28041068
  • 28047055, 28047068, 28048068

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28041055
28041068
28047055
28047068
28048068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Type of current

374.72 €

1 3 Days 1050DC

374.12 €

1 3 Days 10230AC

324.07 €

1 3 Days 1024DC

324.07 €

1 3 Days 10230AC

386.00 €

1 3 Days 10230AC

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Lamp type LED Colour of lamp hood Red
Degree of protection (IP) IP65

Tech Support