LED OBSTRUCTION LIGHT BM 281

LED OBSTRUCTION LIGHT BM 281

Click on this image to zoom in.

Click on this image to zoom in.

  • 28141055, 28141068
  • 28147055, 28147068, 28148068

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28141055
28141068
28147055
28147068
28148068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Type of current Degree of protection (IP)

543.60 €

1 3 Days 1050DCIP66

543.60 €

1 3 Days 10230ACIP65

519.81 €

1 3 Days 1024DCIP66

519.81 €

1 3 Days 10230ACIP66

565.97 €

1 3 Days 10230ACIP66

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Lamp type LED Colour of lamp hood Red

Tech Support