LED PERM. BEACON BM 221

LED PERM. BEACON BM 221

Click on this image to zoom in.

Click on this image to zoom in.

  • 22110067, 22110068, 22110075
  • 22120067, 22120068, 22120075
  • 22130067, 22130068, 22130075
  • 22140067, 22140068, 22140075
  • 22150067, 22150068, 22150075

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22110067
22110068
22110075
22120067
22120068
22120075
22130067
22130068
22130075
22140067
22140068
22140075
22150067
22150068
22150075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Type of current Colour of lamp hood

92.59 €

1 3 Days 10115ACRed

92.59 €

1 3 Days 10230ACRed

78.52 €

1 3 Days 1024AC/DCRed

92.59 €

1 3 Days 10115ACGreen

92.59 €

1 3 Days 10230ACGreen

78.52 €

1 3 Days 1024AC/DCGreen

92.59 €

1 3 Days 10115ACYellow

92.59 €

1 3 Days 10230ACYellow

78.52 €

1 3 Days 1024AC/DCYellow
-

132.93 €

1 3 Days 10115ACClear
-

132.93 €

1 3 Days 10230ACClear
-

117.44 €

1 3 Days 1024AC/DCClear
-

132.93 €

1 3 Days 10115ACBlue
-

129.31 €

1 3 Days 10230ACBlue
-

117.44 €

1 3 Days 1024AC/DCBlue

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Lamp type LED Degree of protection (IP) IP65

Tech Support