LED PERM. BEACON RM 219

LED PERM. BEACON RM 219

Click on this image to zoom in.

Click on this image to zoom in.

  • 21911067, 21911068, 21911075
  • 21921067, 21921068, 21921075
  • 21931067, 21931068, 21931075
  • 21941067, 21941068, 21941075
  • 21951067, 21951068, 21951075

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21911067
21911068
21911075
21921067
21921068
21921075
21931067
21931068
21931075
21941067
21941068
21941075
21951067
21951068
21951075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Method Nominal voltage Type of current Colour of lamp hood

80.63 €

1 3 Days 10[Other] Surface mounting115ACRed

80.63 €

1 3 Days 10[Other] Surface mounting230ACRed

67.39 €

1 3 Days 10[Other] Surface mounting24AC/DCRed

80.63 €

1 3 Days 10[Other] Surface mounting115ACGreen

80.63 €

1 3 Days 10[Other] Surface mounting230ACGreen

67.39 €

1 3 Days 10[Other] Surface mounting24AC/DCGreen

80.63 €

1 3 Days 10[Other] Surface mounting115ACYellow

80.63 €

1 3 Days 10[Other] Surface mounting230ACYellow

67.39 €

1 3 Days 10[Other] Surface mounting24AC/DCYellow
-

120.31 €

1 3 Days 10[Other] Surface mounting115ACClear
-

117.03 €

1 3 Days 10[Other] Surface mounting230ACClear
-

107.08 €

1 3 Days 10[Other] Surface mounting24AC/DCClear
-

120.31 €

1 3 Days 10[Other] Built-in115ACBlue
-

117.03 €

1 3 Days 10[Other] Surface mounting240ACBlue
-

107.08 €

1 3 Days 10[Other] Surface mounting24AC/DCBlue

Loading...

  1. 1

Basic information

Lamp type LED Degree of protection (IP) IP65

Tech Support