LED PERM. BEACON WM 204

LED PERM. BEACON WM 204

Click on this image to zoom in.

Click on this image to zoom in.

  • 20410067, 20410068, 20410075, 20440067, 20440068, 20440075, 20450067, 20450068, 20450075
  • 20420067, 20420068, 20420075
  • 20430067, 20430068, 20430075

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
20410067
20410068
20410075
20420067
20420068
20420075
20430067
20430068
20430075
20440067
20440068
20440075
20450067
20450068
20450075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Type of current Colour of lamp hood

76.51 €

1 3 Days 10115ACRed

76.51 €

1 3 Days 10230ACRed

62.97 €

1 3 Days 1024AC/DCRed

76.51 €

1 3 Days 10115ACGreen

76.51 €

1 3 Days 10230ACGreen

62.97 €

1 3 Days 1024AC/DCGreen

76.51 €

1 3 Days 10115ACYellow

76.51 €

1 3 Days 10230ACYellow

62.97 €

1 3 Days 1024AC/DCYellow
-

114.99 €

1 3 Days 10115ACClear
-

114.99 €

1 3 Days 10230ACClear
-

101.56 €

1 3 Days 1024AC/DCClear
-

114.99 €

1 3 Days 10115ACBlue
-

114.99 €

1 3 Days 10230ACBlue
-

101.56 €

1 3 Days 1024AC/DCBlue

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Lamp type LED Degree of protection (IP) IP65

Tech Support