LED PERM. BEACON WM 214

LED PERM. BEACON WM 214

Click on this image to zoom in.

Click on this image to zoom in.

  • 21410067, 21410068, 21410075, 21440067, 21440068, 21440075, 21450067, 21450068, 21450075
  • 21420067, 21420068, 21420075
  • 21430067, 21430068, 21430075

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21410067
21410068
21410075
21420067
21420068
21420075
21430067
21430068
21430075
21440067
21440068
21440075
21450067
21450068
21450075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Type of current Colour of lamp hood

83.64 €

1 3 Days 10115ACRed

83.64 €

1 3 Days 10230ACRed

69.92 €

1 3 Days 1024AC/DCRed

83.64 €

1 3 Days 10115ACGreen

83.64 €

1 3 Days 10230ACGreen

69.92 €

1 3 Days 1024AC/DCGreen

83.64 €

1 3 Days 10115ACYellow

83.64 €

1 3 Days 10230ACYellow

69.92 €

1 3 Days 1024AC/DCYellow
-

124.78 €

1 3 Days 10115ACClear
-

124.78 €

1 3 Days 10230ACClear
-

111.05 €

1 3 Days 1024AC/DCClear
-

124.78 €

1 3 Days 10115ACBlue
-

121.37 €

1 3 Days 10230ACBlue
-

111.05 €

1 3 Days 1024AC/DCBlue

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Lamp type LED Degree of protection (IP) IP65

Tech Support