LED PERM. BEACON WM 224

LED PERM. BEACON WM 224

Click on this image to zoom in.

Click on this image to zoom in.

  • 22410067, 22410068, 22410075
  • 22420067, 22420068, 22420075
  • 22430067, 22430068, 22430075
  • 22440067, 22440068, 22440075
  • 22450067, 22450068, 22450075

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22410067
22410068
22410075
22420067
22420068
22420075
22430067
22430068
22430075
22440067
22440068
22440075
22450067
22450068
22450075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Type of current Colour of lamp hood

95.71 €

1 3 Days 10115ACRed

95.71 €

1 3 Days 10230ACRed

84.56 €

1 3 Days 1024AC/DCRed

95.71 €

1 3 Days 10115ACGreen

95.71 €

1 3 Days 10230ACGreen

84.56 €

1 3 Days 1024AC/DCGreen

95.71 €

1 3 Days 10115ACYellow

95.71 €

1 3 Days 10230ACYellow

84.56 €

1 3 Days 1024AC/DCYellow
-

136.20 €

1 3 Days 10115ACClear
-

136.20 €

1 3 Days 10230ACClear
-

125.83 €

1 3 Days 1024AC/DCClear
-

136.20 €

1 3 Days 10115ACBlue
-

136.20 €

1 3 Days 10230ACBlue
-

125.83 €

1 3 Days 1024AC/DCBlue

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Lamp type LED Degree of protection (IP) IP65

Tech Support