LED PERM. LIGHT ELEMENT 843

LED PERM. LIGHT ELEMENT 843

Click on this image to zoom in.

Click on this image to zoom in.

  • 84310055, 84310067, 84310068
  • 84316075, 84326075, 84336075, 84340055, 84340067, 84340068, 84356075
  • 84320055, 84320067, 84320068
  • 84330055, 84330067, 84330068
  • 84350055, 84350067, 84350068

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
84310055
84310067
84310068
84320055
84320067
84320068
84330055
84330067
84330068
84340055
84340067
84340068
84350055
84350067
84350068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSVoltage type Colour

43.99 €

1 3 Days 10AC/DCRed

52.49 €

1 3 Days 10ACRed

52.49 €

1 3 Days 10ACRed

43.99 €

1 3 Days 10AC/DCGreen

52.49 €

1 3 Days 10ACGreen

52.49 €

1 3 Days 10ACGreen

43.99 €

1 3 Days 10AC/DCYellow

52.49 €

1 3 Days 10ACYellow

52.49 €

1 3 Days 10ACYellow

69.46 €

1 3 Days 10AC/DCClear

77.51 €

1 3 Days 10ACClear

77.51 €

1 3 Days 10ACClear

69.46 €

1 3 Days 10AC/DCBlue

77.51 €

1 3 Days 10ACBlue

77.51 €

1 3 Days 10ACBlue

Loading...

  1. 1

Basic information

Outer diameter 70 Lamp type LED Colour housing Without housing
Degree of protection (IP) IP54 Function Continuous light

Tech Support