Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
84810055 |
84810067 |
84810068 |
84820055 |
84820067 |
84820068 |
84830055 |
84830067 |
84830068 |
84840055 |
84840067 |
84840068 |
84850055 |
84850067 |
84850068 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Voltage type | Outer diameter | Lamp type | Colour housing | Colour | Function | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
54.84 € | 1 | 3 Days | 10 | AC/DC | 52 | LED | Without housing | Red | Continuous light | |||
65.53 € | 1 | 3 Days | 10 | AC | 52 | LED | Without housing | Red | Continuous light | |||
65.53 € | 1 | 3 Days | 10 | AC | 52 | LED | Without housing | Red | Continuous light | |||
54.84 € | 1 | 3 Days | 10 | AC/DC | 52 | LED | Without housing | Green | Continuous light | |||
65.53 € | 1 | 3 Days | 10 | AC | 52 | LED | Without housing | Green | Continuous light | |||
65.53 € | 1 | 3 Days | 10 | AC | 52 | LED | Without housing | Green | Continuous light | |||
54.84 € | 1 | 3 Days | 10 | AC/DC | 52 | LED | Without housing | Yellow | Continuous light | |||
65.53 € | 1 | 3 Days | 10 | AC | 52 | LED | Without housing | Yellow | Continuous light | |||
65.53 € | 1 | 3 Days | 10 | AC | 52 | LED | Without housing | Yellow | Continuous light | |||
86.88 € | 1 | 3 Days | 10 | AC/DC | 52 | LED | Without housing | Clear | Continuous light | |||
97.03 € | 1 | 3 Days | 10 | AC | - | - | - | Clear | - | |||
97.03 € | 1 | 3 Days | 10 | AC | - | - | - | Clear | - | |||
86.88 € | 1 | 3 Days | 10 | AC/DC | 52 | LED | Without housing | Blue | Continuous light | |||
97.03 € | 1 | 3 Days | 10 | AC | 52 | LED | Without housing | Blue | Continuous light | |||
97.03 € | 1 | 3 Days | 10 | AC | 52 | LED | Without housing | Blue | Continuous light |
Loading...
Degree of protection (IP) | IP54 |
---|
Configure
Basic Attributes
Voltage type
Outer diameter
Lamp type
Colour housing
Colour
Function
Filter by CAD data type
Filter by standard shipping days
Optional Attributes