• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

LED PERM. / BLINK.BEACON BM 829

LED PERM. / BLINK.BEACON BM 829

Click on this image to zoom in.

Click on this image to zoom in.

  • 82910055
  • 82920055
  • 82930055
  • 82950055

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
82910055
82920055
82930055
82950055
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColour of lamp hood

147.48 €

1 3 Days 10Red

195.31 €

1 3 Days 10Green

147.48 €

1 3 Days 10Yellow

205.79 €

1 3 Days 10Blue

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Nominal voltage 24 Type of current DC
Lamp type LED Degree of protection (IP) IP65

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360