LED PERM. / BLINK / ROT. BEACON RM 829

LED PERM. / BLINK / ROT. BEACON RM 829

Click on this image to zoom in.

Click on this image to zoom in.

  • 82915755
  • 82925755
  • 82935755
  • 82955755

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
82915755
82925755
82935755
82955755
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColour of lamp hood

216.74 €

1 3 Days 10Red

351.33 €

1 3 Days 10Green

216.74 €

1 3 Days 10Yellow

351.33 €

1 3 Days 10Blue

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Nominal voltage 24 Type of current DC
Lamp type LED Degree of protection (IP) IP65

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360