LED ROTAT. BEACON BM 829

LED ROTAT. BEACON BM 829

Click on this image to zoom in.

Click on this image to zoom in.

  • 82911055, 82911068
  • 82921055, 82921068
  • 82931055, 82931068
  • 82941055, 82941068
  • 82951055, 82951068

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
82911055
82911068
82921055
82921068
82931055
82931068
82941055
82941068
82951055
82951068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Colour of lamp hood

165.58 €

1 3 Days 10240.17DCRed

190.13 €

1 3 Days 102300.2ACRed

251.12 €

1 3 Days 10240.3DCGreen

283.72 €

1 3 Days 102300.3ACGreen

165.58 €

1 3 Days 10240.3DCYellow

190.13 €

1 3 Days 102300.3ACYellow

251.12 €

1 3 Days 10240.3DCClear

275.99 €

1 3 Days 102300.3ACClear

251.12 €

1 3 Days 10240.3DCBlue

275.99 €

1 3 Days 102300.3ACBlue

Loading...

  1. 1

Basic information

Lamp type LED Degree of protection (IP) IP65

Tech Support