LED ROTATING LIGHT EL. 843

LED ROTATING LIGHT EL. 843

Click on this image to zoom in.

Click on this image to zoom in.

  • 84313055
  • 84323055
  • 84333055
  • 84343055
  • 84353055

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
84313055
84323055
84333055
84343055
84353055
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColour housing Colour

84.64 €

1 3 Days 10BlackRed

84.64 €

1 3 Days 10Without housingGreen

84.64 €

1 3 Days 10Without housingYellow

140.65 €

1 3 Days 10Without housingClear

140.65 €

1 3 Days 10Without housingBlue

Loading...

  1. 1

Basic information

Voltage type AC/DC Outer diameter 70 Lamp type LED
Degree of protection (IP) IP54 Function Round flashing light

Tech Support