Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
43210060 |
43210075 |
43220060 |
43220075 |
43230060 |
43230075 |
43240060 |
43240075 |
43250060 |
43250075 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|---|---|
297.73 € | 1 | 3 Days | 10 | 230 | 0.135 | AC | Red | |||
225.65 € | 1 | 3 Days | 10 | 24 | 0.325 | AC/DC | Red | |||
327.16 € | 1 | 3 Days | 10 | 230 | 0.165 | AC | Green | |||
255.75 € | 1 | 3 Days | 10 | 24 | 0.455 | AC/DC | Green | |||
297.73 € | 1 | 3 Days | 10 | 230 | 0.165 | AC | Yellow | |||
225.65 € | 1 | 3 Days | 10 | 24 | 0.455 | AC/DC | Yellow | |||
327.16 € | 1 | 3 Days | 10 | 230 | 0.165 | AC | Clear | |||
255.75 € | 1 | 3 Days | 10 | 24 | 0.455 | AC/DC | Clear | |||
327.16 € | 1 | 3 Days | 10 | 230 | 0.165 | AC | Blue | |||
255.75 € | 1 | 3 Days | 10 | 24 | 0.455 | AC/DC | Blue |
Loading...
Loudness(dB) | 112 | Mounting method | Surface mounting | Lamp type | LED |
---|---|---|---|---|---|
Colour housing | Grey | Degree of protection (IP) | IP65 | Type of optical signal | Continuous light |
Type of acoustic signal | Other |
Configure