MULTI-T.SOUNDER EM 110

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11000067
11000068
11000075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current

98.99 €

1 3 Days 101150.04AC

98.99 €

1 3 Days 102300.04AC

90.59 €

1 3 Days 10240.08AC/DC

Loading...

  1. 1

Basic information

Loudness(dB) 100 Material housing Plastic Colour housing Black
Degree of protection (IP) IP65 Number of tones 8

Tech Support