MULTI-T.SOUNDER WM 129

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
12905255
12905267
12905268
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current

783.44 €

1 3 Days 10240.42DC

789.69 €

1 3 Days 101150.12AC

822.12 €

1 3 Days 102300.06AC

Loading...

  1. 1

Basic information

Loudness(dB) 110 Material housing Other Colour housing Red
Degree of protection (IP) IP67 Number of tones 31

Tech Support