Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
13400075
Loudness(dB) | 109 | Nominal voltage | 24 | Electricity consumption | 0.08 |
---|---|---|---|---|---|
Type of current | AC/DC | Material housing | Plastic | Colour housing | Grey |
Degree of protection (IP) | IP65 | Number of tones | 8 |
This page is MULTI-T.SOUNDER WM 134, part number 13400075.
You can find the detail information about specifications and dimensions on part number 13400075.