Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
14015050 |
14015060 |
14095050 |
14095060 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour housing | |
---|---|---|---|---|---|---|---|---|---|---|
57.20 € | 1 | 3 Days | 10 | 28 | 0.12 | DC | Red | |||
82.27 € | 1 | 3 Days | 10 | 240 | 0.04 | AC | Red | |||
57.20 € | 1 | 3 Days | 10 | 28 | 0.12 | DC | White | |||
82.27 € | 1 | 3 Days | 10 | 240 | 0.04 | AC | White |
Loading...
Loudness(dB) | 115 | Material housing | Plastic | Degree of protection (IP) | IP65 |
---|---|---|---|---|---|
Number of tones | 32 |