Manufacturer part number: 14200068
Brand: WERMA
Price: 613.52 €
Delivery time: 3 Days
Nominal voltage: 230
Electricity consumption: 0.13
Type of current: AC
Colour housing: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
14200068
Loudness(dB) | 120 | Material housing | Plastic | Degree of protection (IP) | IP66 |
---|---|---|---|---|---|
Number of tones | 42 |
This page is MULTI-T.SOUNDER WM 142, part number 14200068.
You can find the detail information about specifications and dimensions on part number 14200068.
Part Number |
---|
14200055 |
14210055 |
14210068 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour housing |
---|---|---|---|---|---|---|---|---|---|---|
490.28 € | 1 | 3 Days | 10 | 30 | 0.45 | DC | Red | |||
490.28 € | 1 | 3 Days | 10 | 30 | 0.45 | DC | Grey | |||
613.52 € | 1 | 3 Days | 10 | 230 | 0.13 | AC | Grey |