PERM. LIGHT ELEMENT 641

PERM. LIGHT ELEMENT 641

Click on this image to zoom in.

Click on this image to zoom in.

  • 64110000
  • 64120000
  • 64130000
  • 64140000
  • 64150000

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
64110000
64120000
64130000
64140000
64150000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColour

17.12 €

1 3 Days 10Red

17.12 €

1 3 Days 10Green

17.12 €

1 3 Days 10Yellow

17.12 €

1 3 Days 10Clear

17.12 €

1 3 Days 10Blue

Loading...

  1. 1

Basic information

Voltage type AC/DC Outer diameter 70 Lamp type Incandescent lamp/LED
Colour housing Without housing Degree of protection (IP) IP65 Function Continuous light

Tech Support