PERMANENT BEACON EM 206

PERMANENT BEACON EM 206

Click on this image to zoom in.

Click on this image to zoom in.

  • 20610000
  • 20620000
  • 20630000
  • 20640000
  • 20650000

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
20610000
20620000
20630000
20640000
20650000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColour of lamp hood

32.50 €

1 3 Days 10Red

32.50 €

1 3 Days 10Green

32.50 €

1 3 Days 10Yellow

38.05 €

1 3 Days 10Clear

38.05 €

1 3 Days 10Blue

Loading...

  1. 1

Basic information

Mounting Method Built-in Nominal voltage 48 Type of current AC/DC
Power 5 Lamp holder BA15d Lamp type Incandescent lamp
Degree of protection (IP) IP65

Tech Support