SIREN SELF-ADJUSTING645

SIREN SELF-ADJUSTING645

Product Details:

Manufacturer part number: 64581055

Brand: WERMA

Price: 90.53

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

64581055

Part Number
64581055
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

90.53 €

1 3 Days 10

Loading...

  1. 1

Basic information

Voltage type DC Outer diameter 70 Colour Black
Degree of protection (IP) IP65 Function Pulse tone Tone adjustable False

This page is SIREN SELF-ADJUSTING645, part number 64581055.
You can find the detail information about specifications and dimensions on part number 64581055.

Tech Support