Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
97510902 |
97510903 |
97510904 |
97510905 |
97581503 |
97581507 |
97581508 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Height | Width | Depth | Material housing | Colour housing cover | |
---|---|---|---|---|---|---|---|---|---|---|---|
33.56 € | 1 | 3 Days | 10 | 55 | 82 | 1065 | Plastic | Grey | |||
44.63 € | 1 | 3 Days | 10 | 55 | 78 | 186 | Plastic | Grey | |||
56.53 € | 1 | 3 Days | 10 | 60 | 80 | 266 | Plastic | - | |||
145.24 € | 1 | 3 Days | 10 | 55 | 150 | 366 | Plastic | - | |||
34.36 € | 1 | 3 Days | 10 | 55 | 82 | 106.5 | Plastic | - | |||
45.76 € | 1 | 3 Days | 10 | 55 | 80 | 186 | - | Grey | |||
59.77 € | 1 | 3 Days | 10 | 60 | 80 | 266 | Plastic | - |
Loading...
Degree of protection (IP) | IP65 | Construction type housing | Surface mounting housing |
---|