Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
64743075
Voltage type | AC/DC | Outer diameter | 40 | Lamp type | LED |
---|---|---|---|---|---|
Colour | Clear | Degree of protection (IP) | IP66 | Function | Continuous light |
This page is TWINLIGHT 647, part number 64743075.
You can find the detail information about specifications and dimensions on part number 64743075.