"High Quality" USB 2.0 Cable, certified, A Plug / B Plug - black

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4121-1.0M
4121-1.8M
4121-3.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

4.34 €

1 Available 3 Days 101

4.40 €

1 Available 5 Days 101.8

5.48 €

1 Available 3 Days 103

Loading...

  1. 1

Basic information

Standard (CN1/CN2) USB2.0 Connector type CN1 A male Connector type CN2 B male
Type Cable Color Gray Feature 6 mm outside diameter
Wires Copper UL2725

Tech Support